Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products & Applications In Focus
> Products
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

023Z1407

Characteristic

Value

Type DCB 305
Weight 1.354 Kg
Acid capacity [g] 3,16 g
Acid capacity [oz] 0,112 oz
Approval UL
Connection material STEEL
Core size 30 cu.in.
EAN number 5702428104845
Inlet connection size [in] 5/8 IN
Inlet connection size [mm] 16 MM
Inlet connection type Flare
Max. Working Pressure [bar] 46,0 bar
Max. Working Pressure [psig] 667 psig
Net volume [foz US] 10,89 foz US
Net volume [l] 0,322 l
Outlet connection size [in] 5/8 IN
Outlet connection size [mm] 16 MM
Outlet connection type Flare
Pack format Multi pack
Product description Biflow filter drier
Product Design Class C
Quantity per pack format 8 pc
Refrigerant(s) HCFC/HFC
Shell volume [foz US] 16,57 foz US
Shell volume [l] 0,49 l
Solid core surface [cm2] 250 cm2
Solid core surface [in2] 38,75 in2
Solid core volume [cm3] 365 cm3
Solid core volume [in3] 22,27 in3
Specification key DCB 305
Temperature range [°C] -40 - 70 °C
Temperature range [°F] -40 - 160 °F
Type designation DCB 305