Characteristic
|
Value
|
|
Type
|
ICMTS 20C
|
|
Weight
|
2.449 Kg
|
|
Category
|
Art. 3, par. 3
|
|
Connection standard
|
EN 10220
|
|
Cv value [gal/min]
|
5,33
|
|
Direction
|
Straightway
|
|
EAN number
|
5702428237192
|
|
Fluid Group
|
I
|
|
Inlet connection size [in]
|
1 in
|
|
Inlet connection size [mm]
|
25 mm
|
|
Inlet connection type
|
Butt weld
|
|
Kv value [m³/h]
|
4,60
|
|
Max. Working Pressure [bar]
|
140,0 bar
|
|
Max. Working Pressure [psig]
|
2.030 psig
|
|
Max. OPD [bar]
|
90 bar
|
|
Max. OPD [psig]
|
1.305 psig
|
|
Outlet connection size [in]
|
1 in
|
|
Outlet connection size [mm]
|
25,0 mm
|
|
Outlet connection type
|
Butt weld
|
|
Pack format
|
Single pack
|
|
Product description
|
High press. exp. motor valve
|
|
Quantity per pack format
|
1 PC
|
|
Refrigerant(s)
|
R744
|
|
Temperature range [°C]
|
-60 - 120 °C
|
|
Temperature range [°F]
|
-76 - 248 °F
|
|
Valve version
|
High specification
|