Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

034G0054

Characteristic

Value

Type ETS 100B
Weight 2.037 Kg
Ambient temperature [°C] -40 - 60 °C
Ambient temperature [°F] -40 - 140 °F
Approval CE
Balanced Port Yes
Connection type SOLDER, ODF
Direction Straightway
EAN number 5702428038928
Inlet size [mm] 35 mm
Max. Working Pressure [bar] 45,5 bar
Max. Working Pressure [psig] 660 psig
Outlet size [mm] 42 mm
Pack format Industrial pack
Product description Electronic expansion valve
Quantity per pack format 9 pc
Rated capacity R134a [kW] 316,50 kW
Rated capacity R134a [TR] 91,20 TR
Rated capacity R22 [kW] 400,40 kW
Rated capacity R22 [TR] 115,40 TR
Rated capacity R404A/R507 [kW] 300,50 kW
Rated capacity R404A/R507 [TR] 86,60 TR
Rated capacity R407C [kW] 447,80 kW
Rated capacity R407C [TR] 128,70 TR
Rated capacity R410A [kW] 488,4 kW
Rated capacity R410A [TR] 140,9 TR
Refrigerant temperature [ºC] -40 - 65 °C
Refrigerant temperature [ºF] -40 - 150 °F
Refrigerant(s) HCFC
Refrigerant(s) HFC
Sight glass No