Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

034G3501

Characteristic

Value

Type ETS 400
Weight 2.360 Kg
Ambient temperature [°C] -40 - 60 °C
Ambient temperature [°F] -40 - 140 °F
Approval CE
Balanced Port Yes
Connection type SOLDER, ODF
Direction Straightway
EAN number 5702428439077
Inlet size [in] 2 1/8 in
Inlet size [mm] 54 mm
Max. Working Pressure [bar] 34,0 bar
Max. Working Pressure [psig] 493 Psig
Outlet size [in] 2 1/8 in
Outlet size [mm] 54 mm
Pack format Single pack
Product description Electronic expansion valve
Quantity per pack format 1 PC
Rated capacity R134a [kW] 1.394,00 kW
Rated capacity R134a [TR] 402,00 TR
Rated capacity R22 [kW] 1.764,00 kW
Rated capacity R22 [TR] 509,00 TR
Rated capacity R404A/R507 [kW] 1.320,00 kW
Rated capacity R404A/R507 [TR] 381,00 TR
Rated capacity R407C [kW] 1.933,00 kW
Rated capacity R407C [TR] 556,00 TR
Refrigerant temperature [ºC] -40 - 65 °C
Refrigerant temperature [ºF] -40 - 150 °F
Refrigerant(s) HCFC
Refrigerant(s) HFC
Sight glass Yes