Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

034G4201

Characteristic

Value

Type ETS 25
Weight 0.875 Kg
Ambient temperature [°C] -40 - 60 °C
Ambient temperature [°F] -40 - 140 °F
Balanced Port No
Connection type SOLDER, ODF
Direction Straightway
EAN number 5702428407458
Inlet size [in] 1/2 IN
Max. Working Pressure [bar] 45,5 bar
Max. Working Pressure [psig] 660 psig
Outlet size [in] 1/2 IN
Pack format Multi pack
Product description Electronic expansion valve
Quantity per pack format 6 PC
Rated capacity R134a [kW] 93,00 kW
Rated capacity R134a [TR] 27,00 TR
Rated capacity R22 [kW] 117,00 kW
Rated capacity R22 [TR] 34,00 TR
Rated capacity R404A/R507 [kW] 88,00 kW
Rated capacity R404A/R507 [TR] 25,00 TR
Rated capacity R407C [kW] 129,00 kW
Rated capacity R407C [TR] 37,00 TR
Rated capacity R410A [kW] 144,0 kW
Rated capacity R410A [TR] 41,0 TR
Refrigerant temperature [ºC] -40 - 65 °C
Refrigerant temperature [ºF] -40 - 150 °F
Refrigerant(s) HCFC
Refrigerant(s) HFC
Sight glass No