Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products & Applications In Focus
> Products
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

080G3151

Characteristic

Value

Type ERC 103B
Weight 0.114 Kg
Analog inputs (AI) [pcs] 3 pc
Application area GDM&CFF
Approval C UR US, CE, CQC
Controller type Commercial Refrigeration
Digital inputs (DI) 1 PC
Number of digital outputs (DO) [pc] 2 PC
EAN number 5702428442459
Frequency [Hz] 50/60 HZ
Pack format Industrial pack
Quantity per pack format 42 pc
Supply voltage [V a.c.] 100 - 240 V