Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

080Z2584

Characteristic

Value

Type AK-SC255
Weight 0.776 Kg
Application area Monitoring system, DIN mounted
Approval C UL US, CE, C-TICK
Communication type LON RS485,RS232,ETHER,MODBUS
Controller type System controller
Current consumption [mA] 700 mA
Display included No
EAN number 5702428452861
Function C02 Refrigeration
Pack format Single pack
Power consumption [VA] 3,5 VA
Quantity per pack format 1 PC
Supply voltage [V d.c.] 5,00 V