Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products & Applications In Focus
> Products
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

080Z2520

Characteristic

Value

Type AK-SC255
Weight 2.726 Kg
Application area Monitoring system
Approval C UL US, CE, C-TICK
Communication type ETHER
Communication type LON RS232
Communication type LON RS485
Communication type MODBUS
Controller type System controller
Current consumption [mA] 180 mA
Display included Yes
EAN number 5702428453615
Frequency [Hz] 50/60 HZ
Function Supermarket Refrigeration con.
Pack format Single pack
Power consumption [VA] 21,6 VA
Quantity per pack format 1 PC
Supply voltage [V a.c.] 100 V
Supply voltage [V a.c.] 240 V