Characteristic
|
Value
|
|
Type
|
AKD 102
|
|
Weight
|
Kg
|
|
Brake
|
No brake chopper
|
|
Cabling
|
Standard Cable Entries
|
|
Capacity
|
37 KW
|
|
Cap. [hp]
|
50 HP
|
|
Coated PCB
|
Not Coated PCB
|
|
DC options
|
No Option
|
|
EAN number
|
5702427640245
|
|
Barcode (EAN number)
|
5702427640245
|
|
Enclosure rating
|
IP21
|
|
Frame size
|
C2
|
|
Language
|
Standard Language Pack
|
|
LON module
|
No Option
|
|
Mains options
|
No Mains Option
|
|
Module options
|
No Option
|
|
NEMA classification
|
Type 1 (w. back plate)
|
|
No. of phases
|
3
|
|
Pack format
|
SINGLEPACK
|
|
Quantity per pack format
|
1 PC
|
|
Filter
|
RFI Class A2
|
|
Touch panel and display
|
Graphical Loc. Cont. Panel
|
|
Type designation
|
AKD102P37K
|
|
Type designation
|
AKD102P37KT2P21H2XGXXXXSXXXXAXBXCXXXXDX
|
|
Product series
|
ADAP-KOOL 102 series
|
|
Voltage [V]
|
200 - 240 V
|