Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

084B8026

Characteristic

Value

Type AK-CC 450
Weight 0.530 Kg
Application area Refrigeration control
Approval C UR US, CE, C-TICK
Communication type MODBUS, RS485, ETHER
Controller type CASE CONTROLLER
Display - option EKA
Display - option EKA 163A
Display - option EKA 163B
Display - option EKA 164A
Display included Yes
EAN number 5702428133647
Equipment Screw terminals
Frequency [Hz] 50/60 HZ
Function LLSV, Standard
More information Liquid Line Suction Valve
Number of Evaporators max. 1
Pack format Multi pack
Power consumption [VA] 5,0 VA
Quantity per pack format 10 pc
Supply voltage [V a.c.] 115 V