Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

084B7252

Characteristic

Value

Type EKC 326A
Weight 0.314 Kg
Application area Gas Cooler
Approval CE, GOST AN30
Controller type REFRIGERATION CONTROLLER
Display included Yes
EAN number 5702428434416
Frequency [Hz] 50/60 HZ
Function Gas cooler for CO2
Pack format Multi pack
Power consumption [VA] 8,0 VA
Quantity per pack format 12 pc
Sensor type 1 x Pt 1000
Sensor type Pressure Sensor, AKS2050
Supply voltage [V a.c.] 24 V
Valve output type ETS (EEV)
Valve output type ICMT+ICAD