Characteristic
|
Value
|
|
Type
|
AK-PC 840
|
|
Weight
|
0.645 Kg
|
|
Analog inputs (AI) [pcs]
|
11
|
|
Application area
|
Capacity control
|
|
Approval
|
C UR US, CE, C-TICK, GOST AE68
|
|
Communication type
|
LON RS485, RS232
|
|
Controller type
|
PACK CONTROLLER
|
|
Number of digital outputs (DO)
|
8
|
|
Display - option
|
EKA 163B
|
|
Display - option
|
EKA 164B
|
|
Display included
|
No
|
|
EAN number
|
5702428099240
|
|
Frequency [Hz]
|
50/60 HZ
|
|
Function
|
Compress./Condensor Capacity
|
|
Language
|
Chinese
|
|
Language
|
ENGLISH
|
|
Number of compressors max.
|
12
|
|
Pack format
|
Single pack
|
|
Power consumption [VA]
|
8,0 VA
|
|
Quantity per pack format
|
1 PC
|
|
Supply voltage [V a.c.]
|
24 V
|
|
Supply voltage [V d.c.]
|
24,00 V
|