Characteristic
|
Value
|
|
Type
|
AKS 11
|
|
Weight
|
0.118 Kg
|
|
Max. ambient temperature [°C]
|
100 °C
|
|
Max. ambient temperature [°F]
|
212 °F
|
|
Cable length [in]
|
216,54 in
|
|
Cable length [m]
|
5,50 m
|
|
Cable type
|
PVC
|
|
EAN number
|
5702422019626
|
|
Electrical connection
|
CABLE
|
|
Measuring range [°C]
|
-50 - 100 °C
|
|
Measuring range [°F]
|
-58 - 212 °F
|
|
Pack format
|
Multi pack
|
|
Quantity per pack format
|
60 pc
|
|
Resistance value
|
1 x Pt 1000
|
|
Tolerance
|
EN 60751 Class B
|
|
Wires [pcs]
|
2 PC
|