Characteristic
|
Value
|
|
Type
|
OP-LPHC048
|
|
Weight
|
120.000 Kg
|
|
Airflow [m3/h]
|
3000
|
|
Approval
|
CE
|
|
BaseDepth
|
480
|
|
Base Design
|
base plate
|
|
BaseWidth
|
1053
|
|
Brand
|
Optyma +
|
|
Compressor code number
|
120F0087
|
|
ComprMCC
|
15
|
|
ComprRLA
|
10.7
|
|
Compressor type
|
NTZ048-5
|
|
Condenser group code
|
C6
|
|
Condenser tube diameter [mm]
|
9.5
|
|
Configuration
|
Single
|
|
Liquid line connection [in]
|
3/8
|
|
Liquid line connection [mm]
|
9.5
|
|
Liquid line connection type
|
S
|
|
Suction connection size [in]
|
5/8
|
|
Suction connection size [mm]
|
15.9
|
|
Suction connection type
|
S
|
|
Electrical code
|
G
|
|
Fan blade code no.
|
118U0009
|
|
Fan current [A]
|
0.63
|
|
Fan diameter [mm]
|
406
|
|
Fan motor code no.
|
118U0007
|
|
Fan power consumption
|
75
|
|
Max. fan voltage at 50Hz
|
230
|
|
Min. fan voltage at 50Hz
|
230
|
|
Fp
|
1
|
|
Gross weight [kg]
|
116
|
|
Height x Width x Depth [mm]
|
760 x 1053 x 480 [mm]
|
|
Max. refrigerant charge
|
2.5
|
|
Type
|
OP-LPHC048
|
|
Number of fans
|
1
|
|
Pack H x W x D [mm]
|
1288 x 931 x 560 [mm]
|
|
Number of phases (compressor)
|
1
|
|
Number of phases (fan)
|
1
|
|
Pressure switch code number
|
060-539366
|
|
Receiver approval
|
CE
|
|
Receiver code no.
|
118U0004
|
|
Receiver volume
|
4.2
|
|
Primary refrigerant
|
R404A
|
|
Sound pressure level at 10 m [dB]
|
41
|
|
Spare Part (Type)
|
7773001
|
|
Spare Part (Description)
|
CRANKASE HEATER
|
|
Liq. Conn. Valve (Code no.)
|
009G7051
|
|
Suct. Conn. Valve (Code no.)
|
009G7053
|
|
Version
|
P00
|
|
Voltage 50Hz nom max. [V]
|
240
|
|
Voltage 50Hz nom min [V]
|
220
|
|
Weight
|
82
|