Characteristic
|
Value
|
|
Type
|
OP-LPHC018
|
|
Weight
|
92.300 Kg
|
|
Airflow [m3/h]
|
1500
|
|
Approval
|
CE
|
|
BaseDepth
|
430
|
|
Base Design
|
base plate
|
|
BaseWidth
|
900
|
|
Brand
|
Optyma +
|
|
Start Capacitor code no.
|
117U5017
|
|
Compressor code number
|
104L2197
|
|
ComprMCC
|
6
|
|
ComprRLA
|
4.3
|
|
Compressor type
|
SC18CLX.2
|
|
Condenser group code
|
A6
|
|
Condenser tube diameter [mm]
|
9.5
|
|
Configuration
|
Single
|
|
Liquid line connection [in]
|
3/8
|
|
Liquid line connection [mm]
|
9.5
|
|
Liquid line connection type
|
S
|
|
Suction connection size [in]
|
1/2
|
|
Suction connection size [mm]
|
12.7
|
|
Suction connection type
|
S
|
|
Electrical code
|
G
|
|
Fan blade code no.
|
118U0017
|
|
Fan current [A]
|
0.32
|
|
Fan diameter [mm]
|
406
|
|
Fan motor code no.
|
118U0016
|
|
Fan power consumption
|
25
|
|
Max. fan voltage at 50Hz
|
230
|
|
Min. fan voltage at 50Hz
|
230
|
|
Fp
|
1
|
|
Gross weight [kg]
|
96
|
|
Height x Width x Depth [mm]
|
652 x 900 x 430 [mm]
|
|
Max. refrigerant charge
|
1.3
|
|
Type
|
OP-LPHC018
|
|
Number of fans
|
1
|
|
Pack H x W x D [mm]
|
1040 x 828 x 516 [mm]
|
|
Number of phases (compressor)
|
1
|
|
Number of phases (fan)
|
1
|
|
Pressure switch code number
|
060-539366
|
|
Receiver approval
|
CE
|
|
Receiver code no.
|
118U0003
|
|
Receiver volume
|
1.2
|
|
Primary refrigerant
|
R404A
|
|
Relay
|
117U6013
|
|
Sound pressure level at 10 m [dB]
|
30
|
|
Spare Part (Description)
|
BELT HEATER
|
|
Liq. Conn. Valve (Code no.)
|
009G7051
|
|
Suct. Conn. Valve (Code no.)
|
009G7052
|
|
Version
|
P00
|
|
Voltage 50Hz nom max. [V]
|
240
|
|
Voltage 50Hz nom min [V]
|
220
|
|
Weight
|
64
|