104L1603
Capacity LBP -23.3/43.3/32°C: 586 - 990 W.
Characteristic
|
Value
|
|
Type
|
SC12CL
|
|
Weight
|
13.450 Kg
|
|
Application energy level
|
LBP C.
|
|
Approval
|
UL 984/CSA-C22.2
|
|
Bolt joint for one compressor, 16 mm
|
118-1917
|
|
Bolt joint in quantities, 16 mm
|
118-1918
|
|
CE marking
|
None
|
|
Cord relief
|
103N1004
|
|
Cover, electrical components
|
103N2008
|
|
Cut in current HST [A]
|
41,9 A
|
|
Discharge connector material description
|
Cu-plated steel
|
|
Displacement [cm3]
|
12,87 cm3
|
|
Application (LBP/MBP/HBP)
|
LBP
|
|
Locked Rotor Amps HST [A]
|
41,9 A
|
|
Max. short term wind. temp. [°C]
|
135 °C
|
|
Max stationary wind. temp. [°C]
|
125 °C
|
|
Motor type
|
CSIR
|
|
Number of phases
|
1
|
|
Oil quantity [cm3]
|
550 cm3
|
|
Oil type
|
POE
|
|
Pack format
|
Industrial pack
|
|
Process connector, material description
|
Cu-plated steel
|
|
Quantity per pack format
|
80 PC
|
|
Primary refrigerant
|
R404A
|
|
Secondary refrigerant
|
R507
|
|
Max. refrigerant charge
|
1,30 kg
|
|
Resistance, auxiliary winding [Ohm]
|
4,30 Ohm
|
|
Resistance, main winding [Ohm]
|
1,00 Ohm
|
|
Start Capacitor
|
117U5023
|
|
Start Capacitor capacitatance [uF]
|
240 uF
|
|
Starting relay HST
|
117U6020
|
|
Suction connector, material description
|
Cu-plated steel
|
|
Type designation
|
SC12CL
|
|
Voltage 60Hz nominal [V]
|
115 V
|
|
Weight of compressor [kg]
|
13,10 kg
|