Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products & Applications In Focus
> Products
> News & Articles
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us
> AKV in Food Retail

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

104G8041

Capacity LBP -25/55°C: 270 - 490 W. Capacity HBP +5/55°C: 850 - 1500 W.

Characteristic

Value

Type SC10GH
Weight 13.38 Kg
Application energy level Heat Pump C.
Approval EN 60335-2-34, UL 984/CSA-C22.2
Bolt joint for one compressor, 16 mm 118-1917
Bolt joint in quantities, 16 mm 118-1918
CE marking CE
Cord relief 103N1004
Cover, electrical components 103N2008
Cut in current HST [A] 14,8 A
Discharge connector material description Cu-plated steel
Displacement [cm3] 10,29 cm3
Application (LBP/MBP/HBP) HBP
Locked Rotor Amps HST [A] 14,8 A
Max. short term wind. temp. [°C] 135 °C
Max stationary wind. temp. [°C] 125 °C
Motor type CSIR
Number of phases 1
Oil quantity [cm3] 500 cm3
Oil type POE
Pack format Industrial pack
Process connector, material description Cu-plated steel
Quantity per pack format 80 PC
Primary refrigerant R134a
Max. refrigerant charge 1,30 kg
Resistance, auxiliary winding [Ohm] 13,70 Ohm
Resistance, main winding [Ohm] 5,00 Ohm
Start Capacitor 117U5017
Start Capacitor capacitatance [uF] 80 uF
Starting relay HST 117U6005
Suction connector, material description Cu-plated steel
Type designation SC10GH
Voltage 50Hz nominal [V] 220-240 V
Voltage 60Hz nominal [V] 220-240 V
Weight of compressor [kg] 12,80 kg