Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo
Pack Calculation II

Pack Calculation II, v2.31

Pack Calculation is an application for comparing the yearly energy consumption of refrigeration plants. Among other features, transcritical CO2 systems can be compared with traditional systems.

The application makes this comparison based on a geographical location.

In the current version, the application contains models of 11 commonly used refrigeration cycles and more than 4000 commercially available compressors.

The application is developed together with both Danish and international companies and the development is partly financed by Dansk Energi as part of the ELFORSK program.

Please note that this program is under development and as a result errors might occur.

For more information on Pack Calculation II and change logs please visit the IPU website via the link below.
ICF Valve Stations

Danfoss Industrial Refrigeration

We have a full range of components for Industrial Refrigeration applications.