Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo

DIRcalc™ Version 1.21

Danfoss Industrial Refrigeration is introducing the update of DIRcalc software program.
Features
DIRcalc version 1.21

Don’t forget to download an updated version of DirCalc!

The max allowable pressure for the PM family is still 28 bar in the program because they have to be ordered as special delivery anyway. If you are planning to use this at higher pressures just disregard the warning from the program.

Please use the links below to download DirCalc v1.21.

CO2 Solution from Danfoss

Danfoss - Your CO2 Solution Provider

  • Danfoss offers a complete range of valves for cascade CO2 systems
  • Complete ADAP-KOOL® system control solutions
  • Danfoss has more than 15 years of experience in developing sub-critical and trans-critical CO2 systems
  • Danfoss has carried out a number of tests to ensure that components released for use with CO2 can withstand the impact of CO2 in all aspects.
Feedback Form