Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo

Refrigeration Controls Product Range

Thermostatic Expansion Valves are available as parts programme, i.e. with separate valve body and orifice assemblies, or as complete valves (fixed ori...

Solenoid Valves for refrigeration applications, standard types for fluorinated refrigerants and ammonia (R 717) as well as solenoid valves for water a...

Electronically operated valves for refrigeration systems are used in conjunction with electronic controls, typically from the Danfoss range of ADAP-KO...

ADAP-KOOL® refrigeration controls is a complete electronic system for monitoring, alarm handling and control of commercial and industrial refrigeratin...

Temperature sensors, pressure transmitters, liquid level control transmitters and gas detection sensors for electronic control ofrefrigeration applica...

The range of filter driers cover both hermetic filter driers and filter driers with exchangeable core.The hermetic filter drier is delivered with vari...

Line Components for Commercial and Industrial Refrigeration cover a lot of different product categories, such as Heat Exchangers, Oil separators and v...

This product range encompasses mechanical and electronic products specially suited for performing unique controlling of liquid level in industrial ref...

The range of Pressure Regulators and Pressure and Temperature Regulators have many different functions in both commercial and industrial refrigeration...

The range of pressure controls and thermostats cover a lot af applications within refrigeration and air conditioning. The pressure controls and thermo...

ICV Family ICS, Servo Operated ValveThe ICS valve comprises three main components: a valve body, a function module and a top cover.The pilot valves c...

The valves are especially designed for protection of components against excessive pressure and to meet the strict quality demands and safety requireme...

Stop and regulating valves are manually operated valves for use in industrial refrigeration applications where for instance a pipe section needs to be...

Pressure controlled water valves are used for regulating the flow of water in refrigeration plants with water-cooled condensers. The water valves give...

Flanges, Fittings, Motors, Orifices and other accessories and spareparts for the complete range of Refrigeration and Air Conditioning Controls, The ca...

Danfoss Distributors are made of machined extruded brass and bodies with brazed copper distributor tubes. These...

The patented 3863 Series Danfoss Eliminator-Distributor is constructed of machined extruded brass bodies with...

7400 Series. Conforms to ARI spec. #720-P-1.

Outstanding in simplicity-but strong in dependability, Danfoss Special Orifice pistons are made of the highest quality materials and...

Cool Savings with CO2 Secondary Systems

Fighting global warming with CO2 may seem counter intuitive, but by replacing water-based brine systems you can both reduce your carbon footprint and reduce your energy consumption.

Try our calculator and see why you should be considering CO2, too.