Higher Efficiency, Faster Installation, Lower Sound - Its Performances Will Raise Yours To The Top
With its long-life scroll compressor, acoustic insulation and intelligent fan speed reduction during low capacity operation, the Optyma Plus™ is so smooth and quiet your customers will not even notice it’s there.
A highly optimised Micro Channel Heat Exchanger also contributes to considerable energy savings, making the Optyma Plus up to 20% more economical than an equivalent product offering and that’s a sales argument your customers will notice.
Experience up to 20% energy savings from day one!