Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo

Be Faster and More Confident Than Ever - With Top Performance and Smarter Equipment

50% Less Installation Time

When compared with an equivalent product offering. A fast fit that lets you keep up the tempo

When we asked installers how to improve on the tried and trusted Optyma Plus™, you told us to make it quicker to install and simpler to set up and service. We listened, and here’s the result:

Featuring a more compact design, reduced weight and simplified wiring, the Optyma Plus™ “Plug and play” unit is among the fastest to install and easiest to service.

The minimum size footprint and the possibility of stack mounting (on site) ensures the unit can be installed in very small spaces without comprimising the units performance or service accesibility.

Compact Cabinet Speeds Installation
New compact design makes it easier to maneuver when fitting in tight spaces to save installation time.

More Accessible to Speed Service
Easier and quicker accessibility to all components with new double door design saves time during servicing, maintenance and repair. However, thanks to the new microchannel heat exchanger which is easier and faster to clean than fin and tube condensers, this will not be very frequent.

Intelligent Technology Speeds Start Up and Reduces Risk
Less mistakes reduce the risk of damage and save time and money on repairs. The new electronic controller for Optyma™, included in the unit as standard, is as easy as childs play as the parameters on the controller are already preset.

The Reliable Choice - Tried and Tested Danfoss Technology

  • All units 100% factory tested
  • High quality Danfoss components used
  • Designed for very low ambient temperatures
  • Solid, attractive & corrosion resistant housing

Contact your local Danfoss wholesaler and learn why your business can gain from working with one of the world’s leading suppliers to the refrigeration and air-conditioning industry.

Real Solutions Designed to Address Customers’ Real Needs

Advanced features and smart design ensuring smooth and silent operation, increased energy efficiency, less installation time and more…