Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products & Applications In Focus
> Products
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo

New Service Kits for the TEA Product Family

14 March 2012
We are now ready to introduce the Inspection Kit and Repair Kits for the TEA product family covering TEA, TEAT, TEVA, TEAQ 20 and 85. These kits will make it easier for you to order and handle spare parts for the valves.

The products are ready for ordering from the 15th of March 2012.
The new spare part kits are divided into Inspection kit and Repair kits. The kits contain the following:

One Inspection kit will be used for all TEA valve types and valve sizes and contains all sealing parts i.e. o-ring(s), alu ring(s).

Repair kits are available in two versions:
Repair kit for orifice, contains the inspection kit plus one orifice.
Repair kit for element, contains the inspection kit plus one element.

Overhaul kit will not be available as this will be more expensive than a new valve.

Ordering and Handling Made Easier
By creating these spare parts kits we have simplified the ordering process for you and ensure that you have the necessary parts for a given task.

In regards to the inspection kit you do not need to know the size or the type of the valve as the inspection kit covers all types and sizes of the TEA family. As the repair kits include all sealing parts you only have to order one code number to do your repairs.

The packing of spare parts in kits also makes it easy to handle and bring to the jobsite where they are needed.

All in all the spare part kits give a reduction in complexity leading to time saving and risk reduction for the contractor and service companies.

Code Numbers
The old code numbers for seal kits (068G0051, 068G0052, 068G0053 and 068G0054) will become obsolete and be replaced by code number 068G0064. The other code numbers are the same – just with the new kit content. Please see below overview of code numbers.

Kit type

Type/Size

Code number

Inspection kit

All

068G0064

Repair kit orifice

20-1

068G2050

(all types)

20-2

068G2051

20-3

068G2052

20-5

068G2053

20-8

068G2054

20-12

068G2055

20-20

068G2056

85-33

068G2057

85-55

068G2058

85-85

068G2059

Repair kit element

TEA

(all sizes)

-50/0

068G3250

-20/+30

068G3252

TEAT

35.65

068G3262

55/95

068G3260

90/130

068G3261

TEVA

Incl. heater

068G3255

Heater only

068G0037


You can read more about the content of inspection and repair kits in our literature by clicking at the below link. The literature includes detailed overview of the content of the individual kits.
Should you have any questions or require further information please contact your local Danfoss sales company and we will be pleased to assist you.
ICF Valve Stations

Danfoss Industrial Refrigeration

We have a full range of components for Industrial Refrigeration applications.