Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo

New Improved Function Module for the Popular ICS Valve

08 February 2012
To meet the requests from our customers the one piece function module has been changed to make it possible to exchange some of the wearing parts instead of the whole module.

It has been a wish from some customers that it would be possible to exchange the Teflon seat because they experienced damage on the seat during start up due to dirt/welding particles in the system. We are therefore pleased that we have been able to make adaption to the product to accommodate this. With this change the whole size range from 25 to 150 can be serviced with the dedicated spare part kits.
The new design where the function module is screwed together also makes it more robust and serviceable in situations where it is used in very demanding applications like Economizer ports on screw compressors and in wet return lines of evaporators with Hot Gas defrost.

The prices and code numbers remain the same for the new and more flexible function module. There will be a transition time of approximately 3 months where both module types are available. If serviceable module is required please contact your local Danfoss sales office. Production start for the new function module is week 5 2012 and the product code/marking will be 0512 or higher.

Unchanged High Regulation Performance with the Unique Valve Port Regulating Cone
The function module with the special V-port design still provides stable and smooth control characteristics compared to valves with a traditional flat port design. It enables the temperature set-point to be adjusted to a higher level, which provides a higher suction pressure, and a better COP, leading to energy savings.
Part of the ICM/ICS modular concept that offers a high degree of flexibility

The function module is part of the ICM/ICS modular concept that gives you a high degree of flexibility in creating a valve that suits your requirements. The common valve body for ICS and ICM is available in several different connection sizes. Different function modules in the ICM and ICS offer you a very wide range of capacities and functions, which can be installed in each valve body.

To learn more about the new and serviceable ICS function module or the ICM/ICS concept please click on the links below.
ICF Valve Stations

Danfoss Industrial Refrigeration

We have a full range of components for Industrial Refrigeration applications.