EKC 302 & AK-CC 350 for Temperature Control of Refrigeration Appliances
01 May 2012
With this new controller range you get an easy and intuitive operation and reduced set-up time via a programming key or a build-in application switch. The many predefined applications bring you great flexibility. Reliability is enhanced by an increased relay rating and life time by “Zero crossing” technology and high-effect 20A compressor relays. 250.000 switch cycles guaranties a long life time.
The controllers are used for temperature control of refrigeration appliances – for control of one or two compressors, defrost, fans, rail-heat, light and alarm.