Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo

Dimensioning of Refrigeration Components - Part 3: Filter Driers

28 November 2011
Filter driers are mostly installed in liquid lines in dry expansion refrigeration plants, where they have a dual function. Firstly, they catch coarse particles of dirt and copper filings, and secondly they also bind moisture in the system. For this purpose, modern filter driers are equipped with a drying block made of 100% molecular sieve for optimum drying capacity and filtering. The filter drier should be replaced whenever work is done on the refrigeration system.
This is the last article in a three part series about dimensioning refrigeration components. The two other parts focus on solenoid valves and thermostatic expansion valves.

Click below to read the full article.
KoolApp

The Danfoss Refrigerant Ruler is Now Available

48 refrigerants, quick and precise conversion

The world's most precise refrigerant slider app is now available for download. No matter where you are or what the application may be, KoolApp will instantly give you the accurate pressure-to-temperature conversion.