Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo
BD Compressors

72-hour Temperature Stability Proven with Internally Powered Containers

19 October 2011
Innovative shipping solution uses the BD 350GH DC compressors

  • High value, temperature sensitive products, can be shipped safely by air or ground transport with less handling
  • 5°C stable setpoint achieved for >100 hours without external power, proven on 3rd party testing
  • Energy efficient, internally powered in transport
  • Approved by the FAA (Federal Aviation Administration) for use in commercial and military aircraft
Temperature-sensitive pharmaceuticals must be refrigerated from production to injection or use. Developing this unbroken cold chain often causes logistical problems, particularly during transportation. BD Direct Current supplied compressors are utilized in an innovative temperature controlled shipping container to safeguard medicine and life science products, control the cold chain and reduce handling. The new PharmaPortTM 360 has been developed by Danfoss customer Cool Containers, located in Marietta, OH 45750, USA in 2011. Acknowledging the challenges of traditional cold chain storage and transportation, Cool Containers has created an innovative, unique and versatile cargo container capable of high-density storage with stringent temperature control for high-value pharmaceuticals. Their patentpending, Pro-TecticTM Temperature Storage Technology is powered by 2 cooling systems using a BD350GH compressor each.

Proven Transport Mode Uniformity

Minimal temperature deviation from setpoint during 72-hour transport mode is documented at 25 data points located throughout an empty chamber. Despite wide fluctuations in ambient temperature, the interior air temperature remains within 1°C of the 5°C setpoint. Deviation dafaults to below setpoint to provide additional product protection. When loaded with refrigerated product, interior mass is increased, thereby increasing temperature stability of the entire load. Source: Cool Containers LLC

  • Rather than moving between temperature controlled transportation units, the PharmaPort 360™ itself is moved, without the need of a refrigerated truck or temporary refrigerated holding locations. It is easy to handle at ports, terminals and warehouses.
  • The PharmaPort 360™ provides continuous constant temperature regulation without generating noise, heat or vapours while in transport mode. In recharge mode, it can be used indefinitely, as a high-performance laboratory refrigerator.
BD Compressors
“This solution provides significant advantages over other cold-chain container options. We’ve eliminated the requirement for dry ice, and provide better temperature control, uniformity and hold time in transit. These are benefits our customers have told us they require.” adds Michael Rosenblum, Director of Marketing and Business Development, Cool Containers LLC.

In addition to the FAA approval, Cool Containers and their PharmaPort 360™ have also gained numerous awards, including an Advanced Energy award.

Danfoss offers a range of compressors for DC and AC/DC or solar powered cooling solutions running with R134a, R290, R404A, R600a and suitable for mobile and stationary use. They operate from -40°C up to +15°C evaporating temperature. This fits to design mobile refrigerators and freezers for trucks, boats, vans, mobile spot cooling systems, telecommunication battery cooling…

Cooling with Solar Power – BD35K using environmentally friendly refrigerant R600a

Our BD35K and BD35F compressors offer an outstanding reliable and efficient cooling solution powered by the sun.

  • High efficiency - low energy consumption
  • Wide voltage range - from 10 to 45 V DC 
  • Adaptive Energy Optimization (AEO)
  • Starting current reduced to a minimum 
  • Adjustable variable speed 
  • Reduces your Carbon Footprint