Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo

MCX and Turbocor Compressor Integration

Danfoss has paired the MCX controller with the revolutionary Danfoss Turbocor oil-free compressor to create the T3C (Turbocor Compound Compressor Controller). Incredibly flexible, the T3C achieves the highest compressor efficiencies for middle-market water-cooled, evaporation-cooled and air-cooled HVAC/R product applications.
 
With controls ranging from chilled water temperature and chiller stage, to air/water condenser and liquid level (flooded systems) control, the T3C makes compressor control a breeze.
 
With three user levels, the T3C is easy to use. And a preemptive safety, fault and warning system ensures that the compressor functions optimally, even under high load, low ambient situations. 

Main features:

  • Designed to drive Danfoss ETS valves, type 25, 50, 100, 250, 400 (87,5Kw to 1400Kw) and Saginomiya valves, type UKV, SKV, VKV, PKV (6Kw to 34Kw)
  • Hardware compatibility supports the use of third party valves
  • CANBus & RS485 Modbus + Ethernet connections make remote control easy
  • 1/2 circuits and 1/2 valves are driven directly by a single MCX controller
  • Memory card facilitates software downloads and data logging 

Other features include:

  • Alarm history
  • Auto/manual control mode
  • Load shedding
  • OEM customisation
  • Modbus communication

MCX

MCX061V

Controlling Your HVAC/R Just Got A Lot Easier

Danfoss is expanding its MCX programmable controls range, with the new controller MCX 061V . Its memory card slot is designed to make software downloads easy, as well as data logging functions. It features as well an Ethernet connection, giving access to control data and web server functionality.