Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo

MCX with Integrated Valve Driver

With an integrated superheat control algorithm, the MCX 061V can also be used with a range of superheat sensor types, which makes cheaper sensors an option.

The integrated electronic expansion valve driver ensures maximum performance of customers’ application. While the 24Vac version power supply needs a transformer, this is unnecessary with the 110-230 Vac version.

  • Designed to drive Danfoss ETS valves, type 6, 12.5, 25, 50, 100, 250, 400 (1,8 kW to 1400 kW) and Saginomiya valves, type UKV, SKV, VKV, PKV (6 kW to 34 kW)
  • Hardware compatibility supports the use of third party valves
  • CANBus & RS485 Modbus + Ethernet connections make remote control easy
  • 1 or 2 circuits and 1 or 2 valves are driven directly by a single MCX controller
  • Memory card facilitates software downloads and data logging

MCXMCXETSETS

 

 

 

MCX061V

Controlling Your HVAC/R Just Got A Lot Easier

Danfoss is expanding its MCX programmable controls range, with the new controller MCX 061V . Its memory card slot is designed to make software downloads easy, as well as data logging functions. It features as well an Ethernet connection, giving access to control data and web server functionality.