Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo
Stainless Steel Valves from Danfoss

Stainless Steel Valves

Danfoss stainless steel valves are designed for especially demanding applications, where corrosion is unacceptable.
As the rest of the Danfoss line components range the valves are designed to give favourable flow characteristics and are easy to dismantle for servicing. The valve cone is designed to ensure perfect closing and the valves are designed for high pressure and broad temperature range.

The range includes:
Stop Valves type SVA-SS 15 (½”) - 125 (5”)
Hand Regulating Valves type REG-SS 15 (½”) - 40 (1½”)
Stop Check Valves type SCA-SS 15 (½”) - 40 (1½”)
Check Valves type CHV-SS 15 (½”) - 40 (1½”)
Filters type FIA-SS 15 (½”) - 65 (2½”)
Overflow Valves type OFV-SS 20 (3/4”) - 25 (1”)
Needle valves type SNV-SS
Solenoid valves EVRST 10 to 20
ICV Series

Increase Your Savings with the ICV Intelligent Control

Our ICV Control Valves are designed to provide a reliable, safe and green solution for your needs both now and in the future.

The ICV family consists of ICM motor controlled servo valves, ICS pilot controlled servo valves and the unique ICF Control Solution.

All the valves in the ICV family have a maximum working pressure of 52 bar - ready for CO2 and future high pressure refrigerants.