Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo
AKS 4100/4100U

AKS 4100/4100U Experience a Whole New Level of Flexibility and Accuracy

Experience the new AKS 4100/4100U Radar Liquid Level Sensor introducing the proven TDR technology (Time Domain Reflectometry) fully adapted to the Industrial Refrigeration segment and ensuring reliability and high accuracy.

Due to the very easy on-site adjustment procedure, with
AKS 4100/4100U you will experience significant time
savings during installation.

The AKS 4100/4100U can be used with all non-flammable
refrigerants - including ammonia and CO2. The AKS 4100/4100U are available in cable versions and coaxial versions, with or without HMI display unit and in various lengths.
All sensors in the new AKS 4100/4100U family are easy to install and fully flexible. No on-site calibration is needed, and the probe length can easily be adjusted on site.

AKS 4100/4100U in a cable version is suitable for most commonly used refrigerants, including R717(ammonia), HCFC, HFC and non corrosive gases/liquids except CO2, and differing lengths from 800 mm(31.5 in.) and up to 5000 mm (197 in.).

The coaxial version of AKS 4100/4100U is designed for use with CO2. It can also be used for all other appoved commonly used refrigerants.
ICF Valve Stations

Danfoss Industrial Refrigeration

We have a full range of components for Industrial Refrigeration applications.