ICM/ICS - Easy Installation and Service
ICM and ICS valves are quick and simple to install. Due to the ICM/ICS low weight and compact design they are easy to handle. The direct coupled connections of the ICM/ICS make it unnecessary to use flanges. Servicing of the ICM/ICS is also made easy. When servicing ICM and ICS valves up to size DN 65; simply replace the function module. For the large ICM and ICS valves we offer several spare part kits to replace the worn parts inside the function module.
ICM and ICS are Ready for the Refrigerants of the Future
All ICM and ICS control valves are designed and tested to withstand a maximum working pressure of up to 52 bar (750 psi) in a media temperature range of –60/+120°C (–76/+248°F), making them all suitable for the natural refrigerant CO2 and other future high pressure refrigerants. The high pressure rating of the ICM and ICS provides you with unmatched freedom when designing your applications.
ICM/ICS - High Regulation Performance with the Unique Valve Port Regulating Cone
The special V-port design in the ICM and ICS regulating cone provides stable and smooth control characteristics compared to valves with a traditional flat port design. It enables the temperature set-point to be adjusted to a higher level, which provides a higher suction pressure, and a much better COP, ultimately leading to significant energy savings.
ICAD Actuators Featuring High Speed Digital Stepper Motor Technology
ICAD actuators ensure a fast response and accurate positioning of the ICM valve’s opening. You can continuously monitor the opening degree of the ICM valve and - by using the manual programming keys easily programme the ICAD to suit your requirements.