Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo
ICF Control Solution

Save Valuable Time with the Unique ICF Control Solution

With the unique ICF Control Solution you save valuable time in the selection and ordering phase, the installation phase and during service.

Instead of having up to twelve weldings on a conventional valve train, the ICF Control Solution cuts it down to only two welds and provides you with better functionality with lower pressure drop.
Save Valuable Time in the Selection and Ordering Phase with an ICF Control Solution
Instead of having to deal with up to six different components in a conventional valve train the ICF is one component with one code number from one supplier; Danfoss.

Save Valuable Time in the Installation Phase
The ICF Control Solution is a compact, prefabricated solution ready for direct installation.
Instead of having up to twelve weldings on a conventional valve train, the ICF Control Solution cuts it down to only two welds and provides you with better functionality with lower pressure drop.

The welding process of the ICF is fast and easy – you need no disassembly.

Save Valuable Time During Service with an ICF Control Solution
The unique design of the ICF Control Solution ensures a quick evacuation of the system and easy access to all the ICF valve modules. The internal volume of the ICF Control Solution is very low – refrigerant loss is hardly an issue with the ICF Control Solution.

The ICF Control Solution is Ready for the Refrigerants of the Future
The ICF Control Solution is designed and tested to withstand a maximum working pressure of up to 52 bar (750 psi) in a media temperature range of –60/+120°C (–76/+248°F), making the ICF suitable for the natural refrigerant CO2 and other future high pressure refrigerants. The high pressure rating of the ICF Control Solution provides you with unmatched freedom when designing your applications.
ICF Valve Stations

Danfoss Industrial Refrigeration

We have a full range of components for Industrial Refrigeration applications.