Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo
ETS 6 - Controllers and Drivers for Electronic Expansion Valves

Controllers and Drivers for Electronic Expansion Valves

Danfoss drivers and controllers are the ideal solution for superheat regulation together with electronic expansion valves ETS and KVS. This integration allows you energy savings and a higher COP by optimising the refrigerant flow in the system.
ERC 312

EKC 312 is a controller for operation of evaporators in water chillers. The controller and valve can be used where there are requirements for accurate control of superheat and temperature in connection with refrigeration.
EKC 316A

EKC 316A is a controller for operation of evaporators on water chillers. The controller and valve can be used where there are requirements to accurate control of superheat and temperature in connection with refrigeration.
EKC 316

EKD 316 can be used where there are requirements to accurate control of superheat and temperature in connection with refrigeration.
EKC 368

EKC 368 controller is used with an electronically operated valve, type KVS,where there are high requirements to refrigeration of unpacked food products.
Programmable Controllers

One electronic controller with maximum flexibility makes engineering and development easier than ever. The new, open standards compliant MCX controller from Danfoss provides ultimate software control, allowing you to tailor the performance of your air conditioning system to your exact requirements.

ETS 6

ETS 6: The Highest Precision for Even the Smallest Application

With the new ETS 6 valve, Danfoss’ range of ETS electrically operated expansion valves has just got even stronger. Designed to control liquid injection into evaporators, the ETS range improves energy efficiency in refrigeration, heat pumps and air conditioning systems.