Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo
Electronic Refrigeration Controllers

Electronic Refrigeration Controller - ERC

ERC is the new and most advanced generation of parametric controllers in the market, designed to increase energy efficiency and reduce production costs. It is the perfect match for any application in light commercial refrigeration.

Its IP rated body, advanced materials and internationally approved hardware design can be used in almost any climate globally, indoors as well as outdoors. ERC controllers feature a uniquely versatile software with the latest generation CPU, plenty of memory and high-end electronic components . 

ERC Refrigeration Controller Offers
  • steady operation in harsh environments (triple moisture protection)
  • voltage protection algorithms for trouble free compressor operation in all climate conditions
  • special algorithms for optimization under poor power supply conditions.

ERC 101

ERC 101’s cutting-edge product design allows a large array of cost savings in the form of inventory reduction, quick mounting, easy programming, service call reduction and the best hardware quality.

ERC 102

The dedicated bottle cooler controller efficiently optimises your appliance via more than 200 parameters. It monitors all energy consuming elements in the appliance, taking into account opening hours, customer behavior and ambient temperature.

ERC 103

The standalone controller that can be integrated with a remote display or a remote spindle to allow for a uniquely versatile application use.

Take Control of Your Refrigeration Applications with the ERC Range

The ERC 101 and the ERC 103 are ready to join the ERC 102, making Danfoss’ Electronic Refrigerator Controller (ERC) range one of the strongest and most versatile on the market.