Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo

Light Commercial Compressors

R290 • 220-240V • 50Hz

Customer Benefits
As a part of Danfoss, Danfoss Compressors shares a tradition for technological leadership in many fields. Our contribution to the advancement of compressor technology is aimed at enhancing efficiency and environmental safety while reducing noise emissions.The small dimensions of our light commercial compressors will not only reduce stock and logistics costs but will also make more compact cabinets possible. Low energy consumption will lead to low running costs. High product quality is achieved by reliability, high lifetime and proven cabinet tests. For more information about commercial compressors please visit Danfoss Commercial Compressors.
HC


Type (Test conditions: EN 12900/CECOMAF)

Capacity: LBP -25/45°C Capacity: MBP -10/45°C
> T-Series 99 - 183 W 200 - 345 W
> N-Series 290 - 335 W 560 - 640 W
> S-Series 325 - 720 W 760 - 1480 W

Make the natural choice with Propane Compressors

By using a brand new technology Danfoss has developed an outstanding environmentally friendly compressor that uses propane as refrigerant.

Tailored to the predominant applications in the market ranging from LBP to MBP, our latest addition is available in a wide product range from TL3CN to SC21CNX.2. This enables considerable energy savings with small compressor dimensions and displacement respectively.

The new propane compressor off ers a wide range of cooling capacities, particularly at low and very low evaporating temperatures (-30 °C to -40 °C), and it is the right choice if you are looking for a green solution.
Feedback Form