Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo

Light Commercial Compressors

R134a • 115V • 60Hz

Customer Benefits
As a part of Danfoss, Danfoss Compressors shares a tradition for technological leadership in many fields. Our contribution to the advancement of compressor technology is aimed at enhancing efficiency and environmental safety while reducing noise emissions.The small dimensions of our light commercial compressors will not only reduce stock and logistics costs but will also make more compact cabinets possible. Low energy consumption will lead to low running costs. High product quality is achieved by reliability, high lifetime and proven cabinet tests. For more information about commercial compressors please visit Danfoss Commercial Compressors.
HC


Type (Test conditions: ASHRAE)

Capacity: LBP -23.3/54.4°C Capacity: HBP +7.2/54.4°C
> T-Series 50 - 90 W 280 - 400 W
> N-Series 190 - 300 W -
> F-Series 120 - 210 W 670 - 920 W
> S-Series 280 - 450 W 1380 -1800 W
Refrigeration & Air Conditioning

S-Series Compressors

The SC range of reciprocating compressors for small commercial applications have a efficient motor and low energy consumption.
Feedback Form