Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo

Household & Similar Compressors

R600a • 220-240V • 50Hz

Technology-driven
As a part of Danfoss, Danfoss Compressors shares a tradition for technological leadership in many fields. Our contribution to the advancement of compressor technology is aimed at enhancing efficiency and environmental safety while reducing noise emissions. Danfoss was the first to market with R134a and R600a compressors. We brought variable speed technology to the 220V AC compressors category.
At Danfoss Compressors, two forces - the advancement of engineering technology and the demand for affordable refrigeration - will continue to drive us to develop the best technologies and processes the design, manufacturing, and support of our products.
Danfoss - the number one choice of the world´s leading refrigeration OEM manufacturers.

HC

 

Type (Test conditions: EN 12900/CECOMAF)

Capacity: LBP -25/55°C Capacity: HBP +5/55°C
> P-Series 29 W -
> T-Series 40 - 130 W -
> N-Series 100 - 190 W -

However far you go ...

... there’s always something new to discover.

At Danfoss Compressors R&D, our brief is simple: take an already excellent product and improve it. Because of the fast pace of change within the industry and our desire to stay at the forefront of compressor technology, these improvements have to be made quickly. So when in August 2003 we were told to get a new generation ready for pilot production in April 2004, the project nickname UFO for Ultra Fast Optimization was a natural choice.

  • High efficiency: COP level 1.91 (ASHRAE) / 1.49 (CECOMAF)
  • Capacity: 100-208 W
  • Low sound emission
  • Very low gas pulsation
  • High flexibility due to just-in-time deliveries
  • Proven cabinet tests
  • Low energy costs and long lifetime
Feedback Form