Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo

Light Commercial Compressors

S-Series • R134a • 220-240V • 50Hz
HC


Product Range:

  • Capacity
    LBP -25/55°C:
    110 - 660 W
  • Capacity
    HBP +5/55°C:
    760 - 3100 W

Test conditions: EN 12900/CECOMAF

Standard Compressors Date Comments
> SC15F 08-2003 -
> SC18F 08-2003 -
> SC21F 08-2003 -
Tropical Compressors Date Comments
> SC12FT 08-2003 50/60Hz
> SC15FT 11-2004 50/60Hz
> SC18FTX 08-2003 50/60Hz
> SC21FTX 08-2002 -
Universal Compressors Date Comments
> SC10G 08-2003 -
> SC12G 08-2003 -
> SC15G 08-2003 -
> SC18G 07-2007 -
> SC18G 07-2007 10.2/6.5/6.5 mm connectors
> SC18G 07-2007 oil cooling
> SC21G 06-2004 -
> SC21MFX 11-2007 -
> SC12/12G 08-2003 -
> SC15/15G 08-2003 -
> SC18/18G 08-2003 -
> SC21/21G 08-2003 -
Heat Pump Compressors Date Comments
> SC18GH 05-2001 50Hz
> SC10GH 07-2008 50/60Hz
> SC12GH 03-2008 50/60Hz
> SC15GH 07-2008 50/60Hz
> SC18GH 08-2002 50/60Hz
> SC10GHH 05-2001 50Hz
> SC15GHH 05-2001 50Hz

No matter the size – we cover them all

Based on our many years of experience we have developed a complete series of energy-optimized compressors tailored for light commercial applications. With newly designed motors and starting equipment our new high efficient compressors allow an extended application envelope within the LBP areas and offer a high cooling capacity and an improved COP, particularly at low and very low evaporating temperatures (-25°C to -45°C).
Feedback Form