Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo

Light Commercial Compressors

N-Series • R134a • 220-240V • 60Hz
HC


Product Range:

  • Capacity
    LBP -25/55°C:
    130 - 200 W
  • Capacity
    HBP -25/55°C:
    570 - 1090 W

Test conditions: EN 12900/CECOMAF

Standard Compressors Date Comments
> NL6.1MF 02-2006 50/60Hz
> NL6.1MF 05-2010 50/60Hz, vertically/straight bent connectors
> NL7.3MF 02-2006 50/60Hz
> NL7.3MF 07-2006 50/60Hz, 9.7/6.5/6.5 mm connectors
> NL8.4MF 02-2006 50/60Hz
> NL10MF 02-2006 50/60Hz
> NL10MF 06-2006 50/60Hz, oil cooling
> NL10MF 07-2006 50/60Hz, 9.7/6.5/6.5 mm connectors
> NL10MF 03-2008 50/60Hz, vertically/straight bent connectors
> NF7FX 02-2004 50/60Hz
> NF10FX 07-2006 50/60Hz

Note:
Most R134a 220V-240V 50Hz universal type compressors (G-type)
can run with 60Hz at 220-240V under LBP conditions.
Exceptions are:
FR11G and SC12/12-15/15-18/18-21/21G (Twin)
Please take a closer look at these data sheets.

No matter the size – we cover them all

Based on our many years of experience we have developed a complete series of energy-optimized compressors tailored for light commercial applications. With newly designed motors and starting equipment our new high efficient compressors allow an extended application envelope within the LBP areas and offer a high cooling capacity and an improved COP, particularly at low and very low evaporating temperatures (-25°C to -45°C).