Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products & Applications In Focus
> Products
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo

Household & Similar Compressors

N-Series • R600a • 220-240V • 50Hz
HC

Product Range:

  • Capacity
    LBP -25/55°C:
    100 - 190 W

Test conditions: EN 12900/CECOMAF

Energy-optimized Compressors Date Comments
> NLE9KK.2 12-2001 -
> NLE10KK.2 12-2001 -
> NLE11KK.2 12-2001 -
> NLE13KK.2 12-2001 -
> NLE15KK.2 12-2001 -
> NLE8.8KK.4 06-2012 -
> NLE10KK.4 06-2012 -
> NLE11KK.4 06-2004 -
> NLE13KK.4 06-2004 -
> NLE15KK.4 03-2005 -
High Energy-optimized Compressors Date Comments
> NLX8.8KK 01-2004 -
> NLX10KK 01-2004 -
> NLX11KK 01-2004 -
> NLX13KK 01-2004 -
> NLX15KK 03-2008 6.2 mm suction connector
> NLX8.8KK.1 02-2010 -
> NLX10KK.1 02-2010 -
> NLX11KK.1 02-2010 -
> NLX13KK.1 02-2010 -
> NLX15KK.1 02-2010 -
> NLX8.0KK.2 08-2007 -
> NLX8.8KK.2 08-2007 -
> NLX10KK.2 06-2012 -
> NLX11KK.2 08-2007 -
> NLX11KK.2 08-2007 6.2 mm suction connector
> NLX13KK.2 08-2007 6.2 mm suction connector
> NLX15KK.2 08-2007 -
> NLX15KK.2 08-2007 6.2 mm suction connector
Energy-optimized Tropical Compressors Date Comments
> NLE9KTK 01-2002 50/60Hz
> NLE11KTK 01-2002 50/60Hz
> NLE15KTK 12-2001 -
> NLE15KTK.2 12-2001 -

However far you go ...

... there’s always something new to discover.

At Danfoss Compressors R&D, our brief is simple: take an already excellent product and improve it. Because of the fast pace of change within the industry and our desire to stay at the forefront of compressor technology, these improvements have to be made quickly. So when in August 2003 we were told to get a new generation ready for pilot production in April 2004, the project nickname UFO for Ultra Fast Optimization was a natural choice.

  • High efficiency: COP level 1.91 (ASHRAE) / 1.49 (CECOMAF)
  • Capacity: 100-208 W
  • Low sound emission
  • Very low gas pulsation
  • High flexibility due to just-in-time deliveries
  • Proven cabinet tests
  • Low energy costs and long lifetime