Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo

Direct Current Compressors

R134a • 12-24V DC

Leading the field
The unique technology applied in the BD series for mobile refrigeration is brought about by people who are not only innovative, but also second-to-none as regards market knowledge. More than 30 years of developing direct current compressors have taught us the requirements of our customers - and their customers. Our  technological leadership is superior and further strengthened by our half century experience in household refrigeration. All within the framework of the Danfoss Group, a truly global player with manufacturing, sales and service activities in more than 120 countries worldwide.

HC

Direct Current Compressors Date Comments
> BD1.4F 06-2011 -
> BD35F 06-2011 -
> BD50F 06-2011 -
> BD35F 06-2011 with inch connectors
> BD50F 06-2011 with inch connectors
> BD80F 06-2011 -
> BD150F 10-2002 -
> BD250GH 06-2011 -
> BD350GH, 24V DC 06-2011 with 101N07xx Series Controllers
> BD350GH, 12V DC 06-2011 with 101N08xx Series Controllers
Direct Current Twin Compressors Date Comments
> BD250/250GH 06-2011 -
> BD350/350GH, 24V DC 06-2011 with 101N07xx Series Controllers
> BD350/350GH, 12V DC 06-2011 with 101N08xx Series Controllers

Features of our BD Range

  • Efficient and reliable operation under extreme conditions.
  • Lasting performance thanks to minimum energy consumption.
  • Low weight makes the unit portable beyond traditional limits.
  • Silent operation, barely perceptible even to sensitive ears.
  • Ideal for solar energy supply thanks to an extensive voltage rate.
  • Compact design with integrated electronic control fits in virtually anywhere.
  • Energy optimization function built in.

The extended BD series combines the lessons we learned »on the road« with more than 30 years of experience in mobile refrigeration.