Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo
Heat Pump Performer Scroll Compressor

Offer Your Customers a Win-Win Solution

Higher energy savings with lower environmental impact
 
A new heat pump system fitted with a Performer® Heat Pump Scroll compressor is the perfect solution to meet today’s high expectations of highly energy efficient products – especially for the renovation sector. This compressor has been specifically designed for heat pump applications with all the important features in mind.
Energy savings count for your customers
With its reed valve design to optimize yearly energy efficiency and heat pump optimized scroll set, the Performer® Heat Pump Scroll compressor outperforms the competition.
Optimised efficiency gives you the competitive edge in total customer savings 

Low sound, high comfort
Your customers expect the maximum comfort from their new heat pump system. The Performer® Heat Pump Scroll compressor is 2dBA quieter than competing compressors, reducing the sound level by almost half in real terms. With quiet start up and operating sound there are no more “bumps in the night” for your discerning customers.

Lower sound levels improve customers’ overall comfort experience 

Improve your solution’s capacities in extreme conditions
The Performer® Heat Pump Scroll compressor has an extended operating envelope. This means that your customers’ heat pumps will still be highly efficient when the outdoor temperature is below -20°C. Your customers will be able to save energy by reducing the use of supplementary heating source.
 
Extended efficiency envelope gives customer savings even under extreme conditions

Call Danfoss today for further information.
Heatpump Performer Scroll Compressor

Use less energy to grow your heat pump business

Dedicated heat pump Performer® scroll compressor

Extended efficiency envelope gives customers savings even under extreme condition. This new scroll compressor is efficient even at -25°C of evaporating temperature.