N/A
Refrigeration & Air Conditioning
> News
> Products
> Technical Literature
> Software
> Education and Training
> The Industries We Serve
> Exhibitions
> Our Campaigns
> About Us
 
 
 
 
 
Danfoss Logo
Pistons - Danfoss Chatleff

Pistons

Outstanding in simplicity-but strong in dependability, Danfoss Chatleff Special Orifice pistons are made of the highest quality materials and are carefully inspected to rigorous standards.

Each piston is constructed of 5-Groove extruded brass and the sealing surface is either flexible Teflon® or Neoprene compound seat.
Features

  • Exclusive Danfoss Chatleff patented design
  • Parallel orifice permits metered amounts of reverse flow
  • Machined in over 65 drill sizes
  • Constructed of 5-groove extruded brass with either a flexible Teflon® or neoprene compound seat
  • Operates effectively in both high and low pressure systems
  • Available without orifice for Check Valves
  • All pistons are marked with the three digit orifice size for ease in identification
  • May be replaced during check valve servicing
  • U.L. listed. File No. SA 3449
  • Patent No. 4,643,220.

Applications

Precise metering for Check Valves, especially Eliminator-Distributors, permitting superior seating during both heat pump and refrigeration cycles. In use, the Chatleff special orifice piston allows fluid flow in one direction by flow passage around the grooves and when in the reverse cycle, the piston slides to seal flow by means of the flexible Teflon® or neoprene compound seat.

5360 Series Metal Seat

  • A Metal-To-Metal seat Piston made of 3-Fin Extruded Brass
  • All pistons are marked with the three digit orifice size for ease in identification
  • Machined in a wide range of orifice sizes

Other Danfoss Chatleff Products:

Search

Working with you to improve your business

In everything we do our main principle is
to be customer driven to satisfy short and long term customer needs and expectations. Our aim is always to be perceived as being THE BEST CHOICE, PREFERRED PROVIDER and BUSINESS PARTNER.
Together we can improve your business.
So if you want the support of a company that works to improve the efficiency and profits of your business, call us today
We are here to make it happen