N/A
Refrigeration & Air Conditioning
> News
> Products
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> CO2
> Exhibitions
> Chillventa 2008
> Our Campaigns
> About Us
 
 
 
 
 
Danfoss Logo
Danfoss Chatleff LLC

Straight Thru Check Valves - Series 3800

Outstanding in simplicity - but strong in dependability,

Danfoss Chatleff's Straight Thru Check Valves are made of the highest quality materials and are carefully inspected to rigorous standards. They are constructed of machined extruded brass throughout with (or without) silver brazed copper extension tubes and are available with 3/8" and 1/2" porting capabilities. The sealing surface is Teflon® seated on brass.
Features
  • Instant action- Non chattering, even under extremely low flow.
  • Operates efficiently at either high or low pressures.
  • Teflon® seated piston, with or without orifice.
  • Maximum temperature range -450 degrees F to + 500 degree F.
  • Hermetically sealed.
  • Porting for any system design.
  • Operates in all positions.
  • UL listed. File No. SA 3449
  • Patent Nos. 3,538,587 & 4,643,220

Application

  • Designed and engineered to withstand the rigorous duty of refrigeration and air conditioning systems.
  • May be used for routing in conjunction with capillary tubes and/or expansion valves in heat pump applications.

Other Danfoss Chatleff Products:

Working with you to improve your business

In everything we do our main principle is
to be customer driven to satisfy short and long term customer needs and expectations. Our aim is always to be perceived as being THE BEST CHOICE, PREFERRED PROVIDER and BUSINESS PARTNER.
Together we can improve your business.
So if you want the support of a company that works to improve the efficiency and profits of your business, call us today
We are here to make it happen