Refrigeration & Air Conditioning
> News
> Products
> Technical Literature
> Software
> Education and Training
> The Industries We Serve
> Exhibitions
> Our Campaigns
> About Us
 
 
 
 
 
Danfoss Logo
Danfoss Chatleff LLC

Eliminator Distributors 3863

The patented 3863 Series Danfoss Chatleff Eliminator-Distributor is constructed of machined extruded brass bodies with silver brazed copper distributor tubes.

By using our unique Teflon® (or Special Neoprene Compound) piston seal, we obtain extremely repeatable and predictable expansion and distribution from cycle to cycle.
Danfoss Chatleff's 3863 Eliminator-Distributor-with its special Omni-Direct sweat assembly junction-combines a check valve, expansion device and a distributor capable of being brazed directly without the need for extra flare connections.

Features

  • Piston may be replaced to adjust flow rate and pressure drop.
  • Solid brass piston with Teflon® seal.
  • Custom designed and engineered to work with any size system.
  • Copper distributor tubing, two to twelve tubes.
  • .125" diameter: 2- 12 tubes
  • .144" diameter: 2 - 10 tubes
  • .188" diameter: 2 - 6 tubes
  • Standard lengths: 12", 16", 20", 24" and 28"
  • Patent Nos. 5,131,695 & 341,409.
  • U.L. listed. File No. SA 3449.

Advanced Features

  • OMNI-DIRECT Closure
    • Omni-rotational junction is brazed directly to refrigerant line - there's no need for flare fitting.
    • Fewer mechanical joints.
    • Reusable Teflon® seal
  • Added precision for improved distribution.
  • Lower unit mass reduces tube fatigue from vibration.
  • Allows more accurate metering due to the lower seating differential.

Other Danfoss Chatleff Products:

Search

Working with you to improve your business

In everything we do our main principle is
to be customer driven to satisfy short and long term customer needs and expectations. Our aim is always to be perceived as being THE BEST CHOICE, PREFERRED PROVIDER and BUSINESS PARTNER.
Together we can improve your business.
So if you want the support of a company that works to improve the efficiency and profits of your business, call us today
We are here to make it happen