Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo
Danfoss Chatleff LLC

Distributors - 5500 Series

Danfoss Chatleff Distributors are made of machined extruded brass and bodies with brazed copper distributor tubes. These products are the most diverse and customized that Danfoss Chatleff produces.

From the simple distributor with a fixed orifice to the very unique vapor distributor, the 5500 Series is manufactured using the best quality inspection and test procedures available.
Features

  • Custom designed and engineered to work with any size system.
  • Available with orifice plug.
  • Copper distributor tubing, two to twelve tubes.
  • .144" diameter: 2 - 12 tubes
  • 3/16" diameter: 2 - 8 tubes
  • 1/4" diameter: 2 - 6 tubes
  • Std. lengths: 12", 20" & 24"
  • Available without copper tubing.

Other Danfoss Chatleff Products:

Working with you to improve your business

In everything we do our main principle is
to be customer driven to satisfy short and long term customer needs and expectations. Our aim is always to be perceived as being THE BEST CHOICE, PREFERRED PROVIDER and BUSINESS PARTNER.
Together we can improve your business.
So if you want the support of a company that works to improve the efficiency and profits of your business, call us today
We are here to make it happen
Feedback Form