N/A
Refrigeration & Air Conditioning
> News
> Products
> Technical Literature
> Software
> Education and Training
> The Industries We Serve
> Exhibitions
> Our Campaigns
> About Us
 
 
 
 
 
Danfoss Logo
Angle Check Valve - Danfoss Chatleff

Angle Check Valves

Angle Check Valves are all-position, pressure-operated checks, designed and engineered to withstand the rigorous duties needed for heat pump applications.

Extra long movement of the piston-type check element helps eliminate chattering and allows efficient operation at both high and low pressure.
Its angular design permits the check element to move completely clear of the flow stream in the open position-thus reducing pressure drop to a minimum.

Made of the highest quality materials, Danfoss Chatleff LLC's Angle Check Valves are constructed of machined extruded brass with silver brazed copper extension tubes. These valves are well know as industry standards and Danfoss Chatleff has manufactured them for over twenty years.

Features

  • Positive pressure operation.
  • Instant action- Non chattering, even under extremely low flow.
  • Operates efficiently at either high or low pressures.
  • Teflon® seated.
  • Maximum temperature range -450 degrees F to + 500 degree F.
  • Hermetically sealed.
  • Operates in all positions.
  • U.L. listed. File No. SA 3449

Applications

  • Designed and engineered to withstand the rigorous duty of refrigeration and air conditioning systems.
  • Discharge Line duty- used to prevent refrigerant migration back through the compressor.
  • Heat pump duty - controls liquid line refrigerant.
  • Refrigeration and heat pump duty.  

Other Danfoss Chatleff Products:

Search

Working with you to improve your business

In everything we do our main principle is
to be customer driven to satisfy short and long term customer needs and expectations. Our aim is always to be perceived as being THE BEST CHOICE, PREFERRED PROVIDER and BUSINESS PARTNER.
Together we can improve your business.
So if you want the support of a company that works to improve the efficiency and profits of your business, call us today
We are here to make it happen