Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo

Reduce Time to Market - and increase your customer's energy savings

31 May 2011 | Author: Danfoss
Danfoss’ new electronic refrigeration controller, ERC102, revolutionises OEM processes, being the only of its kind to offer 52% energy savings for glass door merchandisers, visi coolers and commercial refrigerators. In addition to cost savings from power reduction, you can also save up to 25% on pre-production, assembly and maintenance costs – all without any compromise on quality.
Average user rating:
out of votes
> Click here to read the full article
 

Saves energy and reduces your customer's carbon footprint
Flexible routines and algorithms working with input from multiple sensors deliver both energy-saving routines and highly economical compressor, light, fan and defrost control for your increasingly cost-sensitive customers.

Save on purchasing, assembly and service
Reduce time to market, cut project costs with lab-friendly software and save programming time with the brand new docking station. You will also save money with our unique “5-second mounting technology”, while keeping code numbers to a minimum. Global voltage supply is standard on ERC102.

Flexibility for optimal performance
With over 200 parameters, ERC102 is a mini-computer with a uniquely flexible design. Online communication via USB, combined with Danfoss KoolProg softtive and fast parameter changes at any time.

Trusted power, safety and reliability
Thanks to the outstanding quality of Danfoss components, this IP65 rated controller is built to last, easily withstanding 96A compressor inrush loads and cleaning with hosepipes. Global Hydrocarbon, UL, NSF, CQC and ISO approvals facilitate implementation.

Multi-sensor controller maximises system efficiency
To maximise efficiency, ERC102 controllers feature up to 3 analogue and 1 digital inputs and 4 outputs. Its matrix IO design delivers a whole new range of possibilities and is easy to program.


Working with you to improve your business

In everything we do our main principle is
to be customer driven to satisfy short and long term customer needs and expectations. Our aim is always to be perceived as being THE BEST CHOICE, PREFERRED PROVIDER and BUSINESS PARTNER.
Together we can improve your business.
So if you want the support of a company that works to improve the efficiency and profits of your business, call us today
We are here to make it happen