Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products
> Products & Applications In Focus
> News
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo

Energy Consumption in Transcritical CO2 Refrigeration

19 November 2010 | Author: Kenneth Bank Madsen, Application Manager, Danfoss
New factual data on energy consumption in Danish supermarkets shows that transcritical CO2 refrigeration systems can be as energy efficient as traditional HFC refrigeration systems.
Average user rating:
out of votes
> Click here to read the full article
Chapter 1. Energy Consumption in Transcritical CO2 Refrigeration
New factual data on energy consumption in Danish supermarkets shows that transcritical CO2 refrigeration systems can be as energy efficient as traditional HFC refrigeration systems.

Background

In Denmark, there has been a growing interest in CO2 as a refrigerant during the last 10 years. This is more than likely due to the fact that in 2003 the government introduced taxes on HFC refrigerants. In addition hereto it was decided in 2007 to prohibit the production of refrigeration systems with a charge of more than 10 kg of the HFC greenhouse gases.

However, there has been some disagreement about whether transcritical CO2 systems could be a real alternative when energy consumptions are taken in to account. By comparing them in the traditional way with a simple COP, the CO2 system will look less attractive because it has higher energy consumption when it runs transcritical. But it is worth noting, that there will be relatively few periods during which the refrigeration systems will run transcritical in the Nordic climate. A more valid comparison would therefore be to consider and compare the annual operating hours of the two types of systems.

Some of the arguments against transcritical CO2 systems have been that the operation of these systems would be too costly in the warm months of the year and that the transcritical CO2 systems would only be profitable in the north (Scandinavia and countries with similar climates). However, now, there are actual and specific consumption figures for a number of supermarkets (Netto and Fakta) in Denmark. These figures show that transcritical CO2 systems can match the energy consumption of conventional refrigeration systems - even during the warm months in Denmark, where energy consumption of a CO2 system was traditionally thought to be higher than that of conventional systems. On this basis, there is a foundation for annual energy savings with a CO2 system, as energy consumption during the cold months of the year will be lower.

Chapter 2. Results
The new figures support the belief that, for a large part of the climates in northern European countries, it will be profitable to use transcritical CO2 refrigeration systems. See the illustration to the right for indications of savings compared to systems with R404a. The rule is, the cooler the climate, the greater the possible savings with a transcritical CO2 system can become. (Yearly average temperature map prepared by http://globalis.gvu.unu.edu)

The previously mentioned results show that the theoretical calculations on yearly savings can be matched in reality.

Director of Super Køl, Tom Gøtsche, who has been responsible for the refrigeration systems at the Danish supermarket chain Fakta for many years, says that with their second generation of transcritical CO2 plants they have been able to design a system that uses no more energy than the plants they have running with HFCs.

These consumption figures were even measured over the summer months, and achieved without the systems being 100% optimally designed, since there is not yet an equally wide range of components for CO2, as is the case for traditional refrigerants. Therefore Tom Gøtsche also hopes that the transcritical CO2 systems will be optimized even more when, over time, a wider range of parts and components for CO2 will become available. Here he refers, among other things; to the big difference in load during the course of the day and that there are still opportunities for optimization at part. load, when the right components become available on the market.

The very fact, that there is a need for additional components for CO2 systems, is something which Danfoss is working actively to improve. CO2 Project Manager at Danfoss Hans Ole Matthiesen says that although Danfoss has the widest range of products for CO2, it is a part of the Danfoss strategy that this program will be expanded.
Chapter 3. Future
Today transcritical CO2 systems have a higher acquisition cost, but an expected growth in the number of these types of systems and a wider variety of components will naturally result in lower acquisition costs in the future. In Denmark and Norway, HFC taxes have already been introduced, and officials in Sweden are also working on introducing taxes on HFC. This will make CO2 even more attractive as a refrigerant. As this article has pointed out, there will be potential savings in energy consumption and on the costs of refrigerant (CO2 is cheaper than HFC). Thus, there are many good arguments for transcritical CO2 refrigeration systems. It will be interesting to follow the developments in energy consumption of transcritical CO2 systems over the coming years and particularly exciting to see which possibilities there are in the CO2 systems when they can be fully optimized.



There is no doubt that we will see many more refrigeration systems with CO2 in the future. Not only as a result of new laws, but also because they are economically viable. Furthermore, several companies want to be able to promote themselves with a green profile, and cooling with CO2 is a natural addition to their company image. As an example, the Danish supermarket chain Netto has this year opened two new distribution centres, respectively, 1.3 and 1.5 MW, which are cooled with CO2. Other international supermarket chains are also working on introducing CO2 systems, as a part of their green profile.

According to Per Holm Johansen, International Technical Manager at Netto, the new distribution centres are a clear example that CO2-based refrigeration systems are fully competitive with other types of refrigeration systems. "There was no experience with CO2-based systems of this size, which we could use as a point of reference, and we were therefore very anxious when we sent the project out to tender.

It quickly became clear that the project could be realized without compromising the efficiency or economy of the system", says Per Holm Johansen.

Automatic control of cooling, heating, ventilation and lighting has for many years been a natural part of Netto's construction concept. It is therefore critical to Per Holm Johansen that the new technology does not use more energy and that at the same time it is:
  • Reliable
  • A sound investment
Nordic Sales Manager Kristian Breitenbauch from Danfoss Food Retail explains that until now Danfoss has been involved in the construction of more than 1,000 transcritical CO2 refrigeration systems worldwide (nearly 400 systems in the Northern part of Europe), and is an absolute global market leader in components for CO2 refrigeration systems. Danfoss has among other things delivered electric valves, pressure transmitters and a complete ADAP-KOOL® electronic control and monitoring system.

Contact Danfoss to find out how you can optimize your energy consumption with a CO2 refrigeration system.

Working with you to improve your business

In everything we do our main principle is
to be customer driven to satisfy short and long term customer needs and expectations. Our aim is always to be perceived as being THE BEST CHOICE, PREFERRED PROVIDER and BUSINESS PARTNER.
Together we can improve your business.
So if you want the support of a company that works to improve the efficiency and profits of your business, call us today
We are here to make it happen